SPMU379A April 2026 – July 2026 TPS25751A
| Description | The 'FLwd' Task writes data beginning at the flash start address defined by the 'FLad' Task. The address is auto-incremented. | |||
|---|---|---|---|---|
| INPUT DATAX | Bit | Name | Description | |
| 511:0 | Flash Address | Up to 32 bytes of flash data. | ||
| OUTPUT DATAX | Bit | Name | Description | |
| 7:0 | ReturnCode | Status of write. | ||
| 0x00h | Flash memory write successful | |||
| 0xFFh | Error, flash is busy | |||
| Task Completion | The 'FLwd' Task completes after selected the flash is written. | |||
| Side Effects | The PD controller ignores the I2Cc_IRQ pin until this Task is completed. | |||
| Additional Information | None | |||