SPMU379A April   2026  – July 2026 TPS25751A

 

  1.   1
  2.   Read This First
    1.     Notational Conventions
    2.     Glossary
    3.     Related Documents
    4.     Support Resources
    5.     Trademarks
  3. 1Introduction
    1. 1.1 Purpose and Scope
  4. 2PD Controller Host Interface Description
    1. 2.1 Overview
    2. 2.2 Register and Field Notation
  5. 3Unique Address Interface
    1. 3.1 Unique Address Interface Protocol
  6. 4PD Controller Policy Modes
    1. 4.1 Overview
    2. 4.2 Source Policy Mode
    3. 4.3 Sink Policy Mode
  7. 5Register Overview
    1. 5.1 TPS25751A Registers
  8. 64CC Task Detailed Descriptions
    1. 6.1 Overview
    2. 6.2 CPU Control Tasks
      1. 6.2.1 'Gaid' - Return to Normal Operation
      2. 6.2.2 'GAID' - Cold Reset Request
    3. 6.3 PD Message Tasks
      1. 6.3.1 'SWSk' - PD PR_Swap to Sink
      2. 6.3.2 'SWSr' - PD PR_Swap to Source
      3. 6.3.3 'SWDF' - PD DR_Swap to DFP
      4. 6.3.4 'SWUF' - PD DR_Swap to UFP
      5. 6.3.5 'GSkC' - PD Get Sink Capabilities
      6. 6.3.6 'GSrC' - PD Get Source Capabilities
      7. 6.3.7 'SSrC' - PD Send Source Capabilities
      8. 6.3.8 'GPPI' - PD Get Port Partner Information
      9. 6.3.9 'MBRd' - Message Buffer Read
    4. 6.4 Power Switch Tasks
      1. 6.4.1 'SRDY' - System Ready to Sink Power
      2. 6.4.2 'SRYR' - SRDY reset
    5. 6.5 Patch Bundle Update Tasks
      1. 6.5.1 'PBMs' - Start Patch Burst Mode Download Sequence
      2. 6.5.2 'PBMc' - Patch Burst Mode Download Complete
      3. 6.5.3 'PBMe' - End Patch Burst Mode Download Sequence
      4. 6.5.4 'GO2P' - Go to Patch Mode
      5. 6.5.5 'FLrd' - Flash Memory Read
      6. 6.5.6 'FLad' - Flash Memory Write Start Address
      7. 6.5.7 'FLwd' - Flash Memory Write
      8. 6.5.8 'FLvy' - Flash Memory Verify
    6. 6.6 System Tasks
      1. 6.6.1 'ANeg' - Auto Negotiate Sink Update
      2. 6.6.2 'DBfg' - Clear Dead Battery Flag
      3. 6.6.3 'I2Cr' - I2C Read Transaction
      4. 6.6.4 'I2Cw' - I2C Write Transaction
      5. 6.6.5 'GPsh' - set GPIO high
      6. 6.6.6 'GPsl' - set GPIO low
  9. 7User Reference
    1. 7.1 PD Controller Application Customization
    2. 7.2 Loading a Patch Bundle
    3. 7.3 AUTO_NEGOTIATE_SINK Register
      1. 7.3.1 AUTO_NEGOTIATE_SINK Usage Example 1
      2. 7.3.2 AUTO_NEGOTIATE_SINK Usage Example 2
      3. 7.3.3 AUTO_NEGOTIATE_SINK Usage Example 3
      4. 7.3.4 AUTO_NEGOTIATE_SINK Usage Example 4
    4. 7.4 Liquid Detection Registers
    5. 7.5 GPIO Events
  10. 8Revision History

Unique Address Interface Protocol

The Unique Address Interface allows for complex interactions between an I2C controller and a single PD Controller. The I2C target unique address is used to receive or respond to Host Interface protocol commands. Figure 3-1 and Figure 3-2 show the write and read protocols, respectively. The Byte Count used during a register write can be longer than the number of bytes actually written, in other words the controller can issue the stop bit without writing N bytes. Similarly, during a register read, the controller can issue the stop bit before reading all N bytes. N bytes refers to the number of bytes to be read or written.

 I2C Unique Address Write Register ProtocolFigure 3-1 I2C Unique Address Write Register Protocol
 I2C Unique Address Read Register ProtocolFigure 3-2 I2C Unique Address Read Register Protocol