SPMA072 March   2015 TM4C1294KCPDT , TM4C1294KCPDT , TM4C1294NCPDT , TM4C1294NCPDT , TM4C1294NCZAD , TM4C1294NCZAD , TM4C1299KCZAD , TM4C1299KCZAD , TM4C1299NCZAD , TM4C1299NCZAD , TM4C129EKCPDT , TM4C129EKCPDT , TM4C129ENCPDT , TM4C129ENCPDT , TM4C129ENCZAD , TM4C129ENCZAD , TM4C129XKCZAD , TM4C129XKCZAD , TM4C129XNCZAD , TM4C129XNCZAD

 

  1.   Serial to Ethernet Converter for TM4C129x Microcontrollers Using RTOS
    1.     Trademarks
    2. 1 Introduction
    3. 2 Software Description
    4. 3 Set Up and Program enet_s2e Application
      1. 3.1 Set Up enet_s2e Application
      2. 3.2 Software Modification for DK-TM4C129X
      3. 3.3 Program the enet_s2e Application
    5. 4 Demonstration
      1. 4.1 Set Up EK-TM4C1294XL Board and PC
      2. 4.2 Demonstration
    6. 5 Configuration Webserver
      1. 5.1 Access the Configuration Webserver
        1. 5.1.1 Using the Debug Port
        2. 5.1.2 Using the Finder Utility
      2. 5.2 Different Pages Hosted on the Configuration Webserver
        1. 5.2.1 S2E Status Page
        2. 5.2.2 S2E Port 0 and Port 1 Settings Page
        3. 5.2.3 S2E Miscellaneous Settings Page
    7. 6 Flow Control
    8. 7 Additional Hardware
      1. 7.1 Schematic of RS-232 Level Shifter
      2. 7.2 Connections
      3. 7.3 Bill of Materials (BOM)
    9. 8 References

Using the Finder Utility

To access the configuration webserver using the Finder utility:

  1. Program and run the enet_s2e application. For detailed instructions to program the enet_s2e application, see Section 3.
  2. Browse to the ../TivaWare_C_Series-2.1.0.12573/tools/bin/ directory.
  3. Double click on the finder.exe file. When the Finder utility starts, you should see the S2E module in the list of Available Tiva Boards, as shown in Figure 3.
  4. Start a web browser and type the IP address that is displayed in the Finder utility into the address bar to load the different pages on the S2E configuration webserver.
  5. Figure03_SPMA072.gifFigure 3. Finder Utility Displays the Boards Available on the Network