SPMA072 March   2015 TM4C1294KCPDT , TM4C1294KCPDT , TM4C1294NCPDT , TM4C1294NCPDT , TM4C1294NCZAD , TM4C1294NCZAD , TM4C1299KCZAD , TM4C1299KCZAD , TM4C1299NCZAD , TM4C1299NCZAD , TM4C129EKCPDT , TM4C129EKCPDT , TM4C129ENCPDT , TM4C129ENCPDT , TM4C129ENCZAD , TM4C129ENCZAD , TM4C129XKCZAD , TM4C129XKCZAD , TM4C129XNCZAD , TM4C129XNCZAD

 

  1.   Serial to Ethernet Converter for TM4C129x Microcontrollers Using RTOS
    1.     Trademarks
    2. 1 Introduction
    3. 2 Software Description
    4. 3 Set Up and Program enet_s2e Application
      1. 3.1 Set Up enet_s2e Application
      2. 3.2 Software Modification for DK-TM4C129X
      3. 3.3 Program the enet_s2e Application
    5. 4 Demonstration
      1. 4.1 Set Up EK-TM4C1294XL Board and PC
      2. 4.2 Demonstration
    6. 5 Configuration Webserver
      1. 5.1 Access the Configuration Webserver
        1. 5.1.1 Using the Debug Port
        2. 5.1.2 Using the Finder Utility
      2. 5.2 Different Pages Hosted on the Configuration Webserver
        1. 5.2.1 S2E Status Page
        2. 5.2.2 S2E Port 0 and Port 1 Settings Page
        3. 5.2.3 S2E Miscellaneous Settings Page
    7. 6 Flow Control
    8. 7 Additional Hardware
      1. 7.1 Schematic of RS-232 Level Shifter
      2. 7.2 Connections
      3. 7.3 Bill of Materials (BOM)
    9. 8 References

Program the enet_s2e Application

  1. Power up the microcontroller by connecting the micro (smaller) end of the USB cable to the USB connector on the EK-TM4C1294XL board. Then, connect the other end of the USB cable to a free USB port on the PC.
  2. As soon as the EK-TM4C1294XL board is powered up, the ICDI and Stellaris Virtual Serial Port drivers are installed.
  3. Program the binary to the microcontroller. Then, reset the board to run the enet_s2e application. Now, the EK-TM4C1294XL board starts behaving as an S2E module.

NOTE

To verify whether the ICDI drivers are installed correctly (or if there is trouble programming the binary), see the Stellaris® In-Circuit Debug Interface (ICDI) and Virtual COM Port Driver Installation Instructions (SPMU287).