SPMA072 March   2015 TM4C1294KCPDT , TM4C1294KCPDT , TM4C1294NCPDT , TM4C1294NCPDT , TM4C1294NCZAD , TM4C1294NCZAD , TM4C1299KCZAD , TM4C1299KCZAD , TM4C1299NCZAD , TM4C1299NCZAD , TM4C129EKCPDT , TM4C129EKCPDT , TM4C129ENCPDT , TM4C129ENCPDT , TM4C129ENCZAD , TM4C129ENCZAD , TM4C129XKCZAD , TM4C129XKCZAD , TM4C129XNCZAD , TM4C129XNCZAD

 

  1.   Serial to Ethernet Converter for TM4C129x Microcontrollers Using RTOS
    1.     Trademarks
    2. 1 Introduction
    3. 2 Software Description
    4. 3 Set Up and Program enet_s2e Application
      1. 3.1 Set Up enet_s2e Application
      2. 3.2 Software Modification for DK-TM4C129X
      3. 3.3 Program the enet_s2e Application
    5. 4 Demonstration
      1. 4.1 Set Up EK-TM4C1294XL Board and PC
      2. 4.2 Demonstration
    6. 5 Configuration Webserver
      1. 5.1 Access the Configuration Webserver
        1. 5.1.1 Using the Debug Port
        2. 5.1.2 Using the Finder Utility
      2. 5.2 Different Pages Hosted on the Configuration Webserver
        1. 5.2.1 S2E Status Page
        2. 5.2.2 S2E Port 0 and Port 1 Settings Page
        3. 5.2.3 S2E Miscellaneous Settings Page
    7. 6 Flow Control
    8. 7 Additional Hardware
      1. 7.1 Schematic of RS-232 Level Shifter
      2. 7.2 Connections
      3. 7.3 Bill of Materials (BOM)
    9. 8 References

Set Up EK-TM4C1294XL Board and PC

  1. Connect one end of the Ethernet cable to the Ethernet jack on EK-TM4C1294XL board and the other end to LAN with DHCP server present (like router).
  2. For the schematic and connections for a simple circuit to level shift the CMOS/TTL signal of the universal asynchronous receiver/transmitter (UART) on EK-TM4C1294XL board to RS-232 levels, see Section 7.1 and Section 7.2.
  3. Connect one end of a DB9 cable as described in Section 7.1 and Section 7.2 and the other end to the PC. If the PC does not have a DB9 port, then use a DB9 to USB converter cable.
  4. Connect the micro (smaller) end of the USB cable to the USB connector on the EK-TM4C1294XL board. Then, connect the other end of the USB cable to a free USB port on the PC. This will power-up the board.