SNVA966 July   2020  – MONTH  LP8864-Q1 , LP8864S-Q1 , LP8866-Q1 , LP8866S-Q1

 

  1.   Trademarks
  2. 1Fault Handling Routine
  3. 2Different Fault and Diagnostic Handling Method Recommendation
    1. 2.1 Different Fault Handling Method
      1. 2.1.1 System Brightness Derating
      2. 2.1.2 System-Level Unrecoverable Critical Fault
      3. 2.1.3 System-Level Sustainable Fault
    2. 2.2 Different Diagnostic Wrong Information Handling Method
      1. 2.2.1 System-Level Critical Wrong Diagnostic Information
      2. 2.2.2 System Level Sustainable Wrong Diagnostic Information
  4. 3Summary
  5.   A Fault-Related Functions
    1.     A.1 Protection and Fault Detections
      1.      A.1.1 Supply Faults
        1.       A.1.1.1 VIN Undervoltage Faults (VINUVLO)
        2.       16
        3.       A.1.1.2 VIN Overvoltage Faults (VINOVP)
        4.       A.1.1.3 VDD Undervoltage Faults (VDDUVLO)
        5.       A.1.1.4 VIN OCP Faults (VINOCP)
        6.       A.1.1.5 Charge Pump Faults (CPCAP, CP)
        7.       A.1.1.6 Boost Sync Clock Invalid Faults (BSTSYNC)
        8.       A.1.1.7 CRC Error Faults (CRCERR)
      2.      A.1.2 Boost Faults
        1.       A.1.2.1 Boost Overvoltage Faults (BSTOVPL, BSTOVPH)
        2.       A.1.2.2 Boost Overcurrent Faults (BSTOCP)
        3.       A.1.2.3 LEDSET Resistor Missing Faults (LEDSET)
        4.       A.1.2.4 MODE Resistor Missing Faults (MODESEL)
        5.       A.1.2.5 FSET Resistor Missing Faults (FSET)
        6.       A.1.2.6 ISET Resistor Out of Range Faults (ISET)
        7.       A.1.2.7 Thermal Shutdown Faults (TSD)
      3.      A.1.3 LED Faults
        1.       A.1.3.1 Open LED Faults (OPEN_LED)
        2.       A.1.3.2 Short LED Faults (SHORT_LED)
        3.       A.1.3.3 LED Short to GND Faults (GND_LED)
        4.       A.1.3.4 Invalid LED String Faults (INVSTRING)
        5.       A.1.3.5 I2C Timeout Faults
      4.      A.1.4 Overview of the Fault and Protection Schemes
    2.     A.2 Programming Examples
      1.      A.2.1 Clearing Fault Interrupts
      2.      A.2.2 Disabling Fault Interrupts
      3.      A.2.3 Diagnostic Registers

Boost Overvoltage Faults (BSTOVPL, BSTOVPH)

Boost overvoltage is detected if the FB pin voltage exceeds the VFB_OVPL threshold. When boost overvoltage is detected, BSTOVPL_STATUS bit will be set in the BOOST_FAULT_STATUS register. The boost FET stops switching, and the output voltage will be automatically limited. If the BSTOVPL_STATUS bit is continually set (that is, reappears after clearing), it may indicate an issue in the application. Boost overvoltage low is monitored during device normal operation (ACTIVE mode).

A second boost overvoltage high fault is detected if the FB pin voltage exceeds the VFB_OVPH threshold or the DISCHARGE pin voltage exceeds the VBST_OVPH. The LP886XX-Q1 device enters the fault recovery state to protect system damage from a high boost voltage. When boost overvoltage is detected, BSTOVPH_STATUS bit is set in the BOOST_FAULT_STATUS register. A fault interrupt is also generated. The device enters STANDBY mode and then attempt to restart after 100 ms. Boost overvoltage high is monitored during device normal operation (ACTIVE mode).