SNVA966 July   2020  – MONTH  LP8864-Q1 , LP8864S-Q1 , LP8866-Q1 , LP8866S-Q1

 

  1.   Trademarks
  2. 1Fault Handling Routine
  3. 2Different Fault and Diagnostic Handling Method Recommendation
    1. 2.1 Different Fault Handling Method
      1. 2.1.1 System Brightness Derating
      2. 2.1.2 System-Level Unrecoverable Critical Fault
      3. 2.1.3 System-Level Sustainable Fault
    2. 2.2 Different Diagnostic Wrong Information Handling Method
      1. 2.2.1 System-Level Critical Wrong Diagnostic Information
      2. 2.2.2 System Level Sustainable Wrong Diagnostic Information
  4. 3Summary
  5.   A Fault-Related Functions
    1.     A.1 Protection and Fault Detections
      1.      A.1.1 Supply Faults
        1.       A.1.1.1 VIN Undervoltage Faults (VINUVLO)
        2.       16
        3.       A.1.1.2 VIN Overvoltage Faults (VINOVP)
        4.       A.1.1.3 VDD Undervoltage Faults (VDDUVLO)
        5.       A.1.1.4 VIN OCP Faults (VINOCP)
        6.       A.1.1.5 Charge Pump Faults (CPCAP, CP)
        7.       A.1.1.6 Boost Sync Clock Invalid Faults (BSTSYNC)
        8.       A.1.1.7 CRC Error Faults (CRCERR)
      2.      A.1.2 Boost Faults
        1.       A.1.2.1 Boost Overvoltage Faults (BSTOVPL, BSTOVPH)
        2.       A.1.2.2 Boost Overcurrent Faults (BSTOCP)
        3.       A.1.2.3 LEDSET Resistor Missing Faults (LEDSET)
        4.       A.1.2.4 MODE Resistor Missing Faults (MODESEL)
        5.       A.1.2.5 FSET Resistor Missing Faults (FSET)
        6.       A.1.2.6 ISET Resistor Out of Range Faults (ISET)
        7.       A.1.2.7 Thermal Shutdown Faults (TSD)
      3.      A.1.3 LED Faults
        1.       A.1.3.1 Open LED Faults (OPEN_LED)
        2.       A.1.3.2 Short LED Faults (SHORT_LED)
        3.       A.1.3.3 LED Short to GND Faults (GND_LED)
        4.       A.1.3.4 Invalid LED String Faults (INVSTRING)
        5.       A.1.3.5 I2C Timeout Faults
      4.      A.1.4 Overview of the Fault and Protection Schemes
    2.     A.2 Programming Examples
      1.      A.2.1 Clearing Fault Interrupts
      2.      A.2.2 Disabling Fault Interrupts
      3.      A.2.3 Diagnostic Registers

FSET Resistor Missing Faults (FSET)

The FSET resistor missing or invalid for both BOOST_FSET and PWM_FSET is detected if any one of them is not assembled or not a valid value as requested during the initialization. LP886XX-Q1 defaults the switching frequency of boost to 400 kHz if BOOST_FSET resistor is missing or invalid, or PWM dimming frequency to 305 Hz if PWM_FSET resistor is missing or invalid. The FSET_STATUS fault bit is set in the BOOST_FAULT_STATUS register. The FSET resistor missing or invalid fault is not monitored after initialization, so that the LP886XX-Q1 device operates at the boost switching frequency and the PWM dimming frequency determined during initialization even though the FSET resistor is missing or invalid after initialization.