SNLU325 October 2023 DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS
The DS320PR410 internal registers can be accessed through the standard SMBus protocol. The SMBus secondary address is determined at power up based on the configuration of the EQ1 / ADDR1 and EQ0 / ADDR0 pins. The pin state is read on power up, after the internal power-on reset signal is deasserted.
The EQ1 / ADDR1 and EQ0 / ADDR0 pins along with GAIN, MODE, and RX_DET pins are 5-level input pins that are used to control the configuration of the device. These 5-level inputs use a resistor divider to help set the four valid levels as provided in Table 1-1.
| Pin Level | Pin Setting |
|---|---|
| L0 | 1 kΩ to GND |
| L1 | 8.25 kΩ to GND |
| L2 | 24.9 kΩ to GND |
| L3 | 75 kΩ to GND |
| L3 | F (Float) |
There are 16 unique SMBus secondary addresses that can be assigned to the device by placing external resistor straps on the EQ0 / ADDR0 and EQ1 / ADDR1 pins as provided in Table 1-2. When multiple DS320PR410 devices are on the same SMBus interface bus, each device must be configured with a unique SMBus secondary address.
| EQ1 / ADDR1 Pin Level | EQ0 / ADDR0 Pin Level | 7-Bit Address [HEX] |
|---|---|---|
| L0 | L0 | 0x18 |
| L0 | L1 | 0x1A |
| L0 | L2 | 0x1C |
| L0 | L3 | 0x1E |
| L0 | L4 | Reserved |
| L1 | L0 | 0x20 |
| L1 | L1 | 0x22 |
| L1 | L2 | 0x24 |
| L1 | L3 | 0x26 |
| L1 | L4 | Reserved |
| L2 | L0 | 0x28 |
| L2 | L1 | 0x2A |
| L2 | L2 | 0x2C |
| L2 | L3 | 0x2E |
| L2 | L4 | Reserved |
| L3 | L0 | 0x30 |
| L3 | L1 | 0x32 |
| L3 | L2 | 0x34 |
| L3 | L3 | 0x36 |
| L3 | L4 | Reserved |