SNLU325 October 2023 DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0x0 | Reserved |
6 | rst_i2c_regs | R/W/SC | 0x0 | Device Reset Control: Reset all I2C registers to default values (self- clearing). |
5 | RESERVED | R | 0x0 | Reserved |
4 | RESERVED | R | 0x0 | Reserved |
3 | RESERVED | R | 0x0 | Reserved |
2 | RESERVED | R | 0x0 | Reserved |
1 | RESERVED | R | 0x0 | Reserved |
0 | frc_eeprm_rd | R/W/SC | 0x0 | Override MODE and READ_EN_N status to force manual EEPROM Configuration Load. |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | RESERVED | R | 0x0 | Reserved |
3 | device_id0_3 | R | 0x0 | Device ID0 [3:1]: 011 |
2 | device_id0_2 | R | 0x0 | see MSB |
1 | device_id0_1 | R | 0x1 | see MSB |
0 | RESERVED | R | X | Reserved |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | device_id[7] | R | 0x0 | Device ID 0010 1001: DS320PR410 |
6 | device_id[6] | R | 0x0 | see MSB |
5 | device_id[5] | R | 0x1 | see MSB |
4 | device_id[4] | R | 0x0 | see MSB |
3 | device_id[3] | R | 0x1 | see MSB |
2 | device_id[2] | R | 0x0 | see MSB |
1 | device_id[1] | R | 0x0 | see MSB |
0 | device_id[0] | R | 0x1 | see MSB |