SNLU315 June 2022 TDP0604
Figure 2-1 shows input and output AMI parameters in Keysight’s ADS tool. Note that all reserved parameters should not be adjusted.
Table 2-1 defines TDP0604 IBIS-AMI model parameters.
Model Parameter | Description |
---|---|
ctle_sel | CTLE selection: 0: 3G CTLE 1: 6G CTLE |
EQ | EQ control: 0 is lowest and 15 is highest |
VOD | VOD control: 1: limited at -10% 2: Limited 1000mV 3: Limited + 10% |
slew3g | HDMI 1.4 Slew rate control: 2: slower 3: default slew rate 4: Faster slew rate |
slew6g | HDMI 2.0 Slew rate control control: 3: slower 4: default slew rate 5: faster slew rate |
term | TX termination control: 0: No termination 1: 300-ohm termination 3: 100-ohm termination |