SNLU315 June 2022 TDP0604
Table 3-1 describes provided S-parameter models.
| Item | Description |
|---|---|
| RX_term.s4p | A nominal model of TDP0604 package and termination on the receiver pins. |
| TX_term_NT.s4p | A nominal model of TDP0604 package and termination on the transmitter pins. Termination is set to no termination for this model. Use for HDMI1.4 at datarates ≤ 1.65Gbps |
| TX_term_300.s4p | A nominal model of TDP0604 package and termination on the transmitter pins. Terminatin is set to 300-ohms for this model. Use for HDMI1.4 at datarates > 1.65Gbps |
| TX_term_100.s4p | A nominal model of TDP0604 package and termination on the transmitter pins. Termination is set to 100-ohms for this model. Use for HDMI 2.0. |
| TUSB1XXX_Cables_halftrace.s4p | Post-channel SDD21 of -1.5dB at 3 GHz |
| TUSB1XXX_Cables_6mil8in_halftrace.s4p | Pre-channel SDD21 of -5.9dB at 3 GHz |
| HDMI1p4_testcases.csv | CSV file for test cases used in HDMI1.4 simulation. |
| HDMI2p0_testcases.csv | CSV file for test cases used in HDMI2.0 simulation |
| sweep_EQ.csv | CSV file for all EQ settings. |
Note that all provided s-parameter models have the port assignments as (1->2, 3->4).