SNLU315 June 2022 TDP0604
This document is an IBIS-AMI Model User’s Guide for the TDP0604 HDMI2.0 redriver. Table 1-1 lists pertinent information related to the model.
| Item | Value / Comment |
|---|---|
| TI Device | TDP0604 |
| IBIS Model Version | Compliant to IBIS Version 6.0 |
| Supported Platforms |
|
| Process | Nominal process |
| Temperature | Room temperature (25ºC) |
| Supply | Nominal supply (3.3V) |
| VOD support | Dx_VOD = 1, 3, 5 |
| TERM support | TERM = 0, 1, 3 |
| 6G Slew rate support | SLEW_6G = 3, 4, 5 |
| 3G Slew rate | SLEW_3G = 2, 3, 4 |
| DC Gain Support | GLOBAL_DCG = 2 |
| EQ support | Dx_EQ: 0 through 15 |
| File Name | Description |
|---|---|
| TDP0604.ibis | Top-level IBIS wrapper |
| RX_Signal_path.ami | Parameters file for complete TDP0604 model as required by the IBIS-AMI standard. This is a text file that is common for all OS/execution platforms. |
| Redriver_Signal_Path_x64.so | Linux 64-bit compiled shared object library for the TDP0604 model. This shared library includes the AMI_Init, AMI_GetWave, |
| Thru.ami | Parameters file for the "tx model" as required by the IBIS-AMI standard. This file is needed to complete the redriver component |
| Thru_x64.dll | Windows 64-bit compiled shared library for the "TX model". This file is needed to complete the redriver component. |
| Thru_x64.so | Linux 64-bit compiled shared library for the "TX model". This file is needed to complete the redriver component. |
| rx_term.s4p | Input termination and package. Captures the input reflection and coupling between input differential pair. |
| tx_term_NT.s4p | TX driver open termination and package. Use in HDMI1.4 when datarates are <= 1.65Gbps. |
| tx_term_300.s4p | TX driver 300-Ω differential termination and package. Use in HDMI 1.4 when datarates are > 1.65Gbps |
| tx_term_100.s4p | TX driver 100-Ω differential termination and package. Use in HDMI2.0 datarates. |
| tdp0604_IBIS_AMI_wrk.7zads | ADS archive of a sample test bench for the different modes of operation. |