SNLU315 June 2022 TDP0604
The functionality and accuracy of the model is optimized for transmission channels with up to 12 dB of attenuation at the Nyquist frequency. The CTLE function in this model must be set manually using the model parameters defined in Table 2-1.