SNLU297 May 2021
When operating in Pin Mode, the GAIN pins can be used to set the overall data path DC (low frequency) gain of the DS320PR810 as shown in Table 2-6.
| GAIN/SDA PIN LEVEL | GAIN SETTING |
|---|---|
| L0 | –6 dB |
| L1 | –4 dB |
| L2 | -2 dB |
| L3 | +2 dB |
| L4 (Float) | 0dB (Recommended for most use cases) |
The DC gain of each channel of each device can also be set by writing to SMBus, I2C registers in Slave or Master Modes. Refer to the DS320PR810 Programming Guide