SNLU297 May   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  3. 2Description
    1. 2.1  DS320PR810 5-Level I/O Control Inputs
    2. 2.2  DS320PR810 Modes of Operation
    3. 2.3  DS320PR810 SMBus or I2C Register Control Interface
    4. 2.4  DS320PR810 Equalization Control
    5. 2.5  DS320PR810 RX Detect State Machine
    6. 2.6  DS320PR810 DC Gain Control
    7. 2.7  DS320PR810 EVM Global Controls
    8. 2.8  DS320PR810EVM Downstream Devices Control
    9. 2.9  DS320PR810EVM Upstream Devices Control
    10. 2.10 Quick-Start Guide (Pin Mode)
    11. 2.11 Quick-Start Guide (SMBus Slave Mode)
  4. 3Test Setup and Results
  5. 4Schematics
  6. 5Board Layout
  7. 6Bill of Materials
  8. 7References

DS320PR810 5-Level I/O Control Inputs

Each DS320PR810 features 5-level input pins (MODE, GAIN0, GAIN1, RX_DET, EQ0_0/ADDR0, EQ1_0/ADDR1, EQ0_1, and EQ1_1) that are used to control the configuration of the device. These 5-level inputs use a resistor divider to help set the four valid levels to provide a wider range of control settings.

Table 2-1 Five-Level Control Pin Settings
PIN LEVEL PIN SETTING
L0 1 kΩ to GND
L1 8.25 kΩ to GND
L2 24.9 kΩ to GND
L3 75 kΩ to GND
L4 Float