SNLU297 May   2021 DS320PR810

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  3. 2Description
    1. 2.1  DS320PR810 5-Level I/O Control Inputs
    2. 2.2  DS320PR810 Modes of Operation
    3. 2.3  DS320PR810 SMBus or I2C Register Control Interface
    4. 2.4  DS320PR810 Equalization Control
    5. 2.5  DS320PR810 RX Detect State Machine
    6. 2.6  DS320PR810 DC Gain Control
    7. 2.7  DS320PR810 EVM Global Controls
    8. 2.8  DS320PR810EVM Downstream Devices Control
    9. 2.9  DS320PR810EVM Upstream Devices Control
    10. 2.10 Quick-Start Guide (Pin Mode)
    11. 2.11 Quick-Start Guide (SMBus Slave Mode)
  4. 3Test Setup and Results
  5. 4Schematics
  6. 5Board Layout
  7. 6Bill of Materials
  8. 7References

Introduction

The DS320PR810-RSC-EVM evaluation module features four DS320PR810 linear redrivers that can extend the transmission distance of a PCIe Gen-5 x16 bus. The evaluation module can directly be plugged into a PCIe slot on a server or PC motherboard using one end of the board, and paired up with a PCIe add-in card using the straddle mount connector attached to the other end of the board.