SNLU297 May 2021
The DS320PR810-RSC-EVM evaluation modules provides a complete high-bandwidth platform for evaluating the signal conditioning features of the Texas Instruments DS320PR810 Octal-Channel PCI-Express 5.0 Linear Redriver. This evaluation board can be used for standard compliance testing, performance evaluation, and initial system prototyping.
Figure 1-1 DS320PR810-RSC-EVM – Top
Side View