SNLU293A December   2022  – December 2022 DS560DF810

 

  1.   DS560DF810EVM User's Guide
  2.   Trademarks
  3. 1Hardware Description and Setup
    1. 1.1 Required Hardware
    2. 1.2 General Hardware Test Setup Procedure
    3. 1.3 Hardware Configuration to use Onboard 25 MHz Oscillator for CAL_CLK_IN
  4. 2Software Description
    1. 2.1 Software Installation Sequence
    2. 2.2 Latte Functional Overview
    3. 2.3 Useful Latte Short-Cuts
    4. 2.4 DS560DF810EVM Initialization Through the Latte GUI
      1. 2.4.1 Connect Latte to Board
      2. 2.4.2 Compile Libraries
      3. 2.4.3 Example: Programming DS560DF810EVM for 26.5625 GBd PAM4 Test Case
      4. 2.4.4 Retimer Configuration
      5. 2.4.5 Retimer “Useful Functions” (Contained in the usefulFunctions.py Latte Script)
      6. 2.4.6 Vertical Eye Monitor
  5. 3Test Case Examples
    1. 3.1 Transmitter Test Case – EVM Board Output Evaluation for 26.5625 GBd PAM4 Data
    2. 3.2 Receiver Test Case – High Loss Input Channel to Retimer EVM, 26.5625 GBd PAM4
  6. 4Supplemental Documents
  7. 5EVM Cable Assemblies
  8. 6Revision History

Useful Latte Short-Cuts

Run Script file: Run a script file by first selecting the file in the Scripts window and then by pressing F5 (or selecting Run and then Buffer in the menu bar).

Run part of script: Run part of a script file by selecting the lines in the Editor window and then by pressing F7 (or selecting Run and then Run Selection in the menu bar).

Stop Execution: Stop the current execution by pressing F10 (or selecting Run and then Stop in the menu bar).

Clear Session: The current session can be cleared to reset the Latte UI to its initial state by pressing Ctrl-T (or selecting Session and then Clear Session in the menu bar). This process is equivalent to a restart and can be used to restart a session without closing the GUI.