SNLU293A
December 2022 – December 2022
DS560DF810EVM User's Guide
Trademarks
1
Hardware Description and Setup
1.1
Required Hardware
1.2
General Hardware Test Setup Procedure
1.3
Hardware Configuration to use Onboard 25 MHz Oscillator for CAL_CLK_IN
2
Software Description
2.1
Software Installation Sequence
2.2
Latte Functional Overview
2.3
Useful Latte Short-Cuts
2.4
DS560DF810EVM Initialization Through the Latte GUI
2.4.1
Connect Latte to Board
2.4.2
Compile Libraries
2.4.3
Example: Programming DS560DF810EVM for 26.5625 GBd PAM4 Test Case
2.4.4
Retimer Configuration
2.4.5
Retimer “Useful Functions” (Contained in the usefulFunctions.py Latte Script)
2.4.6
Vertical Eye Monitor
3
Test Case Examples
3.1
Transmitter Test Case – EVM Board Output Evaluation for 26.5625 GBd PAM4 Data
3.2
Receiver Test Case – High Loss Input Channel to Retimer EVM, 26.5625 GBd PAM4
4
Supplemental Documents
5
EVM Cable Assemblies
6
Revision History
3
Test Case Examples