SNLA492 September   2025 TDP2004-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Access Methods
    1. 2.1 Pin-Strap Mode
    2. 2.2 SMBus, I2C Primary Mode
    3. 2.3 SMBus, I2C Secondary Mode
  6. 3Register Mapping
    1. 3.1 Shared Registers
    2. 3.2 Channel Registers
  7. 4RX Equalization Control Settings
  8. 5Flat-Gain
  9. 6RX Equalization and Flat Gain Selection Matrix
  10. 7TDP2004-Q1 Programming Example
    1. 7.1 PD Control Through Register Programming
    2. 7.2 Broadcast Channel CTLE Index or Flat Gain Selection Through Register Programming (CTLE Index 2, Flat Gain 0dB)
    3. 7.3 Individual Channel CTLE Index or Flat Gain Selection Through Register Programming (CTLE Index 2, Flat Gain 0dB)
  11. 8Summary
  12. 9References

Register Mapping

The TDP2004-Q1 has two types of registers:

  • Shared Registers: these registers can be accessed at any time and are used for device-level configuration, status read back, control, or to read back the device ID information.
  • Channel Registers: these registers are used to control and configure specific features for each individual channel. All channels have the same register set and can be configured independent of each other or configured as a group through broadcast writes to Channels 0-3.