SNLA492 September   2025 TDP2004-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Access Methods
    1. 2.1 Pin-Strap Mode
    2. 2.2 SMBus, I2C Primary Mode
    3. 2.3 SMBus, I2C Secondary Mode
  6. 3Register Mapping
    1. 3.1 Shared Registers
    2. 3.2 Channel Registers
  7. 4RX Equalization Control Settings
  8. 5Flat-Gain
  9. 6RX Equalization and Flat Gain Selection Matrix
  10. 7TDP2004-Q1 Programming Example
    1. 7.1 PD Control Through Register Programming
    2. 7.2 Broadcast Channel CTLE Index or Flat Gain Selection Through Register Programming (CTLE Index 2, Flat Gain 0dB)
    3. 7.3 Individual Channel CTLE Index or Flat Gain Selection Through Register Programming (CTLE Index 2, Flat Gain 0dB)
  11. 8Summary
  12. 9References

TDP2004-Q1 Programming Example

In the following examples, assume that SMBus secondary address 0x18 is used for Device 0 (Channels 0-3) and SMBus secondary address 0x1A is used for Device 1 (Channels 0-3). Example code using TotalPhase Aardvark I2C controller