SNAU274 December   2021

 

  1. 1ADC128S102EVM Overview
    1. 1.1 Analog Input Circuit
    2. 1.2 Power Supply
    3. 1.3 Digital Bus Connections
  2. 2Hardware and Software Installation
  3. 3Graphical User Interface (GUI)
    1. 3.1 User Configuration
      1. 3.1.1 Interface Configuration
      2. 3.1.2 Clock Frequency and Sample Data Rate
    2. 3.2 Time Domain
    3. 3.3 Spectral Analysis
    4. 3.4 Histogram Analysis
  4. 4Board Layout
  5. 5Schematics
  6. 6ADC128S102EVM Bill of Materials

Time Domain

The time domain display page (as shown in Figure 3-2) displays the data captured in the time domain. Data are displayed in both codes or voltage, based on the voltage selected in the Vref (V) drop down.

In the Measurements box above the graph, user configuration options and measurements are available. If all channels are sampled, the drop down box provides an option to change the respective channel measurement data to be displayed.

GUID-9BE7BB49-C9AE-4EDC-925A-18A8A6041781-low.png Figure 3-2 Time Domain Display