SNAU274 December   2021

 

  1. 1ADC128S102EVM Overview
    1. 1.1 Analog Input Circuit
    2. 1.2 Power Supply
    3. 1.3 Digital Bus Connections
  2. 2Hardware and Software Installation
  3. 3Graphical User Interface (GUI)
    1. 3.1 User Configuration
      1. 3.1.1 Interface Configuration
      2. 3.1.2 Clock Frequency and Sample Data Rate
    2. 3.2 Time Domain
    3. 3.3 Spectral Analysis
    4. 3.4 Histogram Analysis
  4. 4Board Layout
  5. 5Schematics
  6. 6ADC128S102EVM Bill of Materials

Graphical User Interface (GUI)

After following the installation instructions outlined in Section 2, open the ADC128S102EVM GUI software. The GUI window (as shown in Figure 3-1) is divided into two main sections, the left most section where display and configuration options are available, and the right most, larger section where capture data are displayed.

The Pages section is on the top left of the GUI window, and lists the available views and measurements supported by the GUI.

On the left, there are also three other sections available for user configuration: Interface Configuration, the SCLK Frequency, and the Data Rate (SPS). All these sections are editable by the user.

GUID-6EDD072A-50E8-400A-A855-66959856F99E-low.png Figure 3-1 ADC128S102EVM GUI Display