SNAU260A October 2020 – February 2021
ADVANCE INFORMATION
The LMK5C33216 has two DPLL reference clock input pairs (IN0_P/N and IN1_P/N) with configurable input priority and input selection modes. The inputs have programmable input type, termination, and biasing options to support any clock interface type.
External LVCMOS or Differential reference clock inputs can be applied to the SMA ports, labeled IN0_P/N and IN1_P/N. All SMA inputs are routed through 50-Ω single-ended traces and DC coupled to the corresponding IN0_P/N and IN1_P/N pins of the DUT. Single ended singles should be connected to the non-inverting input, IN0_P or IN1_P.