SLVUDW8 May   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  6. Hardware Setup
    1. 2.1 Hardware Requirements
    2. 2.2 Connecting the BQ27Z846 Circuit Module to a Battery Pack
    3. 2.3 EVM Jumpers and Terminal Block Description
  7. Software Setup
    1. 3.1 System Requirements
    2. 3.2 Software Installation
    3. 3.3 Updating Firmware
    4. 3.4 Troubleshooting Unexpected Dialog Boxes
    5. 3.5 Using bqStudio
      1. 3.5.1 Starting the Program
      2. 3.5.2 Setting Programmable BQ27Z846 Options
  8. Calibrating Gauge Measurements
    1. 4.1 Voltage Calibration
    2. 4.2 Current Calibration
  9. Chemical ID
    1. 5.1 Chemical ID Selection Process
    2. 5.2 Hardware Requirements and Setup
    3. 5.3 Logging Data in bqStudio
    4. 5.4 GPCCHEM Tool
    5. 5.5 Programming a Chemical ID
    6. 5.6 Further Resources for Chemical ID Process
  10. Learning Cycle and Golden Image
    1. 6.1 Learning Cycle Process Description
    2. 6.2 Data Memory Configuration
    3. 6.3 Learning Cycle Steps
    4. 6.4 Low Temperature Optimization
    5. 6.5 Creating the Golden Image File
    6. 6.6 Programming the Golden Image File
  11. Gauge Communication
    1. 7.1 Advanced Communication in bqStudio
    2. 7.2 Standard Data Commands
    3. 7.3 Manufacturer Access Commands
    4. 7.4 Further Resources on Gauge Communication
  12. BQ27Z846-Based Circuit Module
    1. 8.1 Circuit Module Connections
    2. 8.2 Pin Descriptions
  13. Hardware Design Files
    1. 9.1 Board Layout
    2. 9.2 Schematic
    3. 9.3 Bill of Materials
  14. 10Additional Information
    1.     Trademarks
  15. 11Revision History

Chemical ID Selection Process

The test consists of the following steps:

  1. Test is performed at room temperature. If the cell was at a different temperature, let the cell relax for two hours at room temperature prior to the test.
  2. Charge using CC or CV charging to full using taper current (for example, C/100). Use nominal CC charge rate and CV voltage. If another charging method is specified by the cell maker, use that method.
  3. Let the battery relax for two hours to reach full equilibrium open circuit voltage (OCV).
  4. Discharge the battery at C/10 rate until the minimal voltage (as specified by the cell manufacturer) is reached.
  5. Let the battery relax for five hours to reach full equilibrium OCV.

Figure 5-1 shows an example of what this process looks like graphically.

BQ27Z846 Graph of IV Data in
          Charge-Relax-Discharge-Relax Figure 5-1 Graph of IV Data in Charge-Relax-Discharge-Relax