The following hardware is required to complete the steps for
creating a Golden File outlined in this guide:
- A PC with Windows® 10 or later
- EV2400 and USB cable
- BQ27Z846 Evaluation Board (EVM)
- Constant-Voltage and Constant-Current Power Supply (preferable
1mV and 1mA accuracy for the power supply)
- Single-cell battery (Golden Pack battery identical to those to
be used in production)