SLVUDU8 April 2026 ADS9324
The ADS9324 BoosterPack plug-in module is equipped with two LaunchPad-compatible headers (J3 and J4) for ease of integration with the TI Launchpad development kits, as well as an additional header that provides direct access to the eight input channels. This configuration enables flexible interfacing with a wider range of controllers and user-designed signal chains.
| Item | Quantity |
|---|---|
| BP-ADS9324 BoosterPack | 1 |
| Item | Quantity |
|---|---|
| LAUNCHXL-F28P65X LaunchPad | 1 |
Purchase the LAUNCHXL-F28P65X LaunchPad from www.ti.com.