SLVUDU8
April 2026
ADS9324
1
Description
Get Started
Features
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Board Settings
2.2
Setup
3
Software
3.1
Software Installation
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
Features
16-Channel, 16-bit ADC with integrated analog front-end
Channel-independent programmable inputs: ±12.5V, ±10V, ±6.25V, ±5V, ±2.5V
Analog bandwidth options: 25kHz and 325kHz
LaunchPad-compatible header pins
Flexible controller interfacing capability
Compatible with other ADS9324 family devices, ADS9308V8I, as well as other variants