SLVUDU8 April   2026 ADS9324

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Board Settings
    2. 2.2 Setup
  8. 3Software
    1. 3.1 Software Installation
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks

Get Started

  1. Order the BP-ADS9324.
  2. Download the software example for ADS9324 (ADS9324-BOOSTERPACK-C2000-CODE).
    1. For evaluation with LaunchPad, order the LAUNCHXL-F28P65X. See Hardware and Software sections for evaluation with LaunchPad.
    2. For evaluation with an existing controller, use Figure 1-1 as a guide to connect to the BoosterPack and, if applicable, use the example code as reference.