The following jumpers are provided to
configure the USB-to-I2C Adapter:
- J19 - This jumper
connects the onboard USB to I2C adapter to the TPS7B780x-Q1. For normal operation, connect
jumpers across pins 5 and 6 (SCL), 7 and 8 (SDA), 9 and 10 (RDY), and 11 and
12 (NERR). These jumpers can be removed if an external I2C
adapter is used as described in Using an External I2C
Adapter