SLVUDS2 June 2026
The TPS7B780x-Q1 Evaluation Module (EVM) helps designers evaluate the operation and performance of the TPS7B780x-Q1 family of automotive-qualified single- and dual-channel Diagnostic LDOs. The EVM includes an on board MSP430F5528 microcontroller that interfaces with both the host computer and the TPS7B780x-Q1. For ease of use, the microcontroller may be disconnected, allowing connections to the user's own microcontroller or other I2C interface.
This user's guide describes the characteristics, operation, and use of the TPS7B780x-Q1 Evaluation Module evaluation board by explaining how to set up and configure the software, describing the hardware, and reviewing various aspects of the software operation. Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the TPS7B780x-Q1 Evaluation Module. This user's guide also provides information on the operating procedure, input and output connections, an electrical schematic, printed-circuit board (PCB) layout drawings, and a parts list for the EVM.