SLVUDS2 June   2026

 

  1.   1
  2.    Description
  3.   Get Started
  4.    Features
  5.    Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Overview
    2. 2.2 TPS7B780x-Q1
      1. 2.2.1 TPS7B780x-Q1 Jumpers
      2. 2.2.2 TPS7B780x-Q1 Interfaces
    3. 2.3 Pullup Regulator
      1. 2.3.1 Pullup Regulator Jumpers
    4. 2.4 USB-to-I2C Adapter
      1. 2.4.1 USB-to-I2C Adapter Jumpers
      2. 2.4.2 USB-to-I2C Adapter Interfaces
      3. 2.4.3 USB-to-I2C Adapter LEDs
      4. 2.4.4 USB-to-I2C Adapter BSL Pushbutton
    5. 2.5 Load Transient Circuit
      1. 2.5.1 Using the Load Transient Circuit
      2. 2.5.2 Load Transient Circuit Interfaces
    6. 2.6 EVM Setup
    7. 2.7 Test Points
    8. 2.8 Required Equipment for Basic Evaluation
  9. 3Software
    1. 3.1 Software Download
      1. 3.1.1 Live Software on dev.ti.com
      2. 3.1.2 Offline Software
        1. 3.1.2.1 Download From dev.ti.com
    2. 3.2 Home Tab
    3. 3.3 Quick Setup Tab
    4. 3.4 Monitor Tab - Dashboard Page
    5. 3.5 Monitor Tab - Configure Page
    6. 3.6 ADC Graph Tab
    7. 3.7 Registers Tab
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks

Pullup Regulator

The EVM incorporates an auxiliary power supply featuring the TPS7C84Q1 to provide the V_PU supply used by the digital interface of the TPS7B780x-Q1. The V_PU supply is used to pull up the I2C bus as well as the RDY and nERR status outputs from the device.