SLVUDS2
June 2026
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specifications
1.4
Device Information
2
Hardware
2.1
Overview
2.2
TPS7B780x-Q1
2.2.1
TPS7B780x-Q1 Jumpers
2.2.2
TPS7B780x-Q1 Interfaces
2.3
Pullup Regulator
2.3.1
Pullup Regulator Jumpers
2.4
USB-to-I2C Adapter
2.4.1
USB-to-I2C Adapter Jumpers
2.4.2
USB-to-I2C Adapter Interfaces
2.4.3
USB-to-I2C Adapter LEDs
2.4.4
USB-to-I2C Adapter BSL Pushbutton
2.5
Load Transient Circuit
2.5.1
Using the Load Transient Circuit
2.5.2
Load Transient Circuit Interfaces
2.6
EVM Setup
2.7
Test Points
2.8
Required Equipment for Basic Evaluation
3
Software
3.1
Software Download
3.1.1
Live Software on dev.ti.com
3.1.2
Offline Software
3.1.2.1
Download From dev.ti.com
3.2
Home Tab
3.3
Quick Setup Tab
3.4
Monitor Tab - Dashboard Page
3.5
Monitor Tab - Configure Page
3.6
ADC Graph Tab
3.7
Registers Tab
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
Features
Easy to use cloud-based GUI is available on the web or can be downloaded for offline use
Evaluate I
2
C communications with integrated USB to I
2
C converter or an external I
2
C controller
Onboard load transient test circuit allows easy evaluation of regulator transient performance
Provisions for series inductors in both LDO outputs
I
2
C address configurable by jumpers