SLVUDS2 June 2026
Four status LEDs are present on the EVM. All four require USB power to be connected to function.
| USB Error (D2) Status | MSP430F5528 Mode of Operation |
|---|---|
| Off | EVM is connected to the EVM GUI |
| Solid | EVM is plugged into PC but is not ready for communication |
| 4 rapid blinks | EVM has just been plugged in and is initializing |
| Blinking in bursts of 4 blinks | EVM is plugged into PC, not connected to EVM GUI |
| Steady blinking | Connected to USB power |