SLVUDS2 June   2026

 

  1.   1
  2.    Description
  3.   Get Started
  4.    Features
  5.    Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Overview
    2. 2.2 TPS7B780x-Q1
      1. 2.2.1 TPS7B780x-Q1 Jumpers
      2. 2.2.2 TPS7B780x-Q1 Interfaces
    3. 2.3 Pullup Regulator
      1. 2.3.1 Pullup Regulator Jumpers
    4. 2.4 USB-to-I2C Adapter
      1. 2.4.1 USB-to-I2C Adapter Jumpers
      2. 2.4.2 USB-to-I2C Adapter Interfaces
      3. 2.4.3 USB-to-I2C Adapter LEDs
      4. 2.4.4 USB-to-I2C Adapter BSL Pushbutton
    5. 2.5 Load Transient Circuit
      1. 2.5.1 Using the Load Transient Circuit
      2. 2.5.2 Load Transient Circuit Interfaces
    6. 2.6 EVM Setup
    7. 2.7 Test Points
    8. 2.8 Required Equipment for Basic Evaluation
  9. 3Software
    1. 3.1 Software Download
      1. 3.1.1 Live Software on dev.ti.com
      2. 3.1.2 Offline Software
        1. 3.1.2.1 Download From dev.ti.com
    2. 3.2 Home Tab
    3. 3.3 Quick Setup Tab
    4. 3.4 Monitor Tab - Dashboard Page
    5. 3.5 Monitor Tab - Configure Page
    6. 3.6 ADC Graph Tab
    7. 3.7 Registers Tab
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks

Registers Tab

The Registers tab interacts with the registers and bits within the TPS7B780x-Q1 device. For more information on each register/bit, click on a register name to see what each bit defines.

The Auto Read drop-down box configures polling of register contents. By default, the GUI polls the registers at a 1 second interval. When Auto Read is Off, click Read Register to fetch the contents of the highlighted register. Read All Registers can be used to fetch the contents of all registers at once. This polling rate also affects the update rate of the ADC Graph Tab

By default, changes to register contents in the GUI are immediately written to the TPS7B780x-Q1. If desired, the Immediate Write drop-down box at the upper right corner of the GUI can be changed to Deferred Write. In this mode, register changes are only written to the TPS7B780x-Q1 when either the Write Register or Write All Registers buttons are clicked.

TPS7B78EVM-131 Register Map Figure 3-7 Register Map