SLVUDQ2
March 2026
1
Description
Get Started
Features
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Power Requirements
2.2
Header Information
2.3
Jumper Information
2.4
Test Points
2.5
LED Information
2.6
Configuring the TPS25730AEVM
2.6.1
Minimum Voltage Configuration
2.6.2
Maximum Voltage Configuration
2.6.3
Sink Current Configuration
2.6.4
Complete Example
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
Features
The device is a USB-PD controller used for sink-only applications.
The device is configured using resistor pin strapping.
Firmware development and external memory are not required.
Minimum voltage and maximum voltage are both configurable.
Operating current and maximum current are both configurable.
The behavior of the sink path can be configured upon a capabilities mismatch of the source and sink.