SLVUDQ2 March   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Header Information
    3. 2.3 Jumper Information
    4. 2.4 Test Points
    5. 2.5 LED Information
    6. 2.6 Configuring the TPS25730AEVM
      1. 2.6.1 Minimum Voltage Configuration
      2. 2.6.2 Maximum Voltage Configuration
      3. 2.6.3 Sink Current Configuration
      4. 2.6.4 Complete Example
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks

Configuring the TPS25730AEVM

Each switch set must have only one of the eight switches in the on position, for a total of four switches in the ON position, for a successful configuration. The ADCIN Configuration table shows which ADCIN pin configures which setting.

Note: The ADCIN3 and ADCIN4 pins together determine the operating current and maximum current based on the combination of the two inputs. The ADCIN3 pin alone does not directly map to the operating current, and the ADCIN4 pin does not directly map to the maximum current.
Table 2-5 ADCIN Configuration
ADCINx Pin Corresponding Setting
ADCIN1 Minimum voltage
ADCIN2 Maximum voltage
ADCIN3 and ADCIN4 Operating current and maximum current

Each labeled switch number of the switch sets on the TPS25730AEVM evaluation module corresponds to an ADCIN decoded value, shown in the Relationship Between Switch Number and ADCIN Decoded Value table.

Table 2-6 Relationship Between Switch Number and ADCIN Decoded Value
ADCIN Switch Number ADCIN Decoded Value
1 0
2 1
3 2
4 3
5 4
6 5
7 6
8 7