SLVUDM2 October 2025
The MC121-Q1 and MC121 is a 40V, 850mΩ rated integrated motor driver with N-channel full-bridge MOSFETs, charge pump, Hall sensor, commutation control logic, and protection circuitry for single phase brushless DC motors. The Hall sensor provides rotor position information to the commutation logic to maintain continuous rotor motion. The commutation logic can be programmed for square or soft PWM waveforms to reduce acoustic noise or maximize speed/efficiency.