SLVUDM2 October 2025
Figure 2-4 shows the connections to be made to the single phase BLDC motor. the MC121 or MC121-Q1 is residing on the PCB on the motor and does not reside on the EVM. Users are expected to design a PCB for the motor with the MC121 or MC121-Q1 and use the MC121EVM to evaluate the motor performance with the EVM
Figure 2-4 EVM and Motor PCB
connectionAll the necessary pull ups and protections are present on the EVM. An example recommended schematic for the MC121 motor PCB is shown below:
Figure 2-5 Recommended Motor PCB
schematics