SLVUDM2 October 2025
The bill of materials for MC121EVM is listed in Table 4-1
| Designator | Quantity | Value | Description | PackageReference | PartNumber | Manufacturer |
|---|---|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | MC121EVM | Any | ||
| C1, C4 | 2 | 10µF | CL21 Series 0805 10uF 16V ±10% Tolerance X7S Multilayer Ceramic Chip Capacitor | 0805 | CL21Y106KOQ4PNE | Samsung |
| C2, C3, C5, C6 | 4 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X8R, AEC-Q200 Grade 0, 0603 | 0603 | CGA3E3X8R1H104K080AB | TDK |
| C7, C8, C10, C11, C13 | 5 | 0.1uF | CAP, CERM, 0.1 uF, 10 V, +/- 10%, X7R, 0603 | 0603 | 0603ZC104KAT2A | AVX |
| C9, C26 | 2 | 1uF | CAP, CERM, 1 µF, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | EMK107B7105KAHT | Taiyo Yuden |
| C12 | 1 | 4.7uF | CAP, CERM, 4.7 uF, 10 V, +/- 20%, X7R, 0603 | 0603 | GRM188Z71A475ME15D | MuRata |
| C14, C20 | 2 | 1000pF | CAP, CERM, 1000 pF, 16 V, +/- 10%, X7R, 0603 | 0603 | 8.85012E+11 | Wurth Elektronik |
| C15 | 1 | 1uF | CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0805 | 0805 | 8.85012E+11 | Wurth Elektronik |
| C16 | 1 | 2.2uF | CAP, CERM, 2.2 uF, 16 V, +/- 10%, X7R, 0603 | 0603 | EMK107BB7225KA-T | Taiyo Yuden |
| C17 | 1 | 1uF | CAP, CERM, 1 uF, 100 V, +/- 10%, X7R, 1206 | 1206 | CL31B105KCHNNNE | Samsung |
| C18, C19, C24 | 3 | 0.1uF | CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7S, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E3X7S2A104K080AB | TDK |
| C21 | 1 | 0.01uF | CAP, CERM, 0.01 uF, 16 V, +/- 10%, X7R, 0603 | 0603 | 8.85012E+11 | Wurth Elektronik |
| C22 | 1 | WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0402, NP0, 47pF, 10VDC | Wurth Elektronik | |||
| C23 | 1 | 100pF | Chip Multilayer Ceramic Capacitors for General Purpose, 0201, 100pF, C0G, 30ppm/°C, 2%, 50V | 0201 | GRM0335C1H101GA01D | Murata |
| C25 | 1 | 1000pF | CAP, CERM, 1000 pF, 25 V,+/- 5%, C0G/NP0, 0402 | 0402 | C0402C102J3GACTU | Kemet |
| C27 | 1 | 220pF | CAP, CERM, 220 pF, 10 V, +/- 10%, X7R, 01005 | 01005 | GRM022R71A221KA01 | MuRata |
| D1 | 1 | 40V | Diode, Schottky, 40 V, 3 A, SOD-128 | SOD-128 | RBR3LAM40ATR | Rohm |
| D2, D4 | 2 | Bright Green | LED, Bright Green, SMD | LED_0805 | 150080VS75000 | Wurth Elektronik |
| D3, D12 | 2 | 5.6V | Diode, Zener, 5.6 V, 300 mW, SOT-23 | SOT-23 | AZ23C5V6-TP | Micro Commercial Components |
| D5 | 1 | 40V | Diode, Schottky, 40 V, 0.75 A, AEC-Q101, SOD-323 | SOD-323 | BAT165E6327HTSA1 | Infineon Technologies |
| D6 | 1 | Red | LED, Red, SMD | Red LED, 1.6x0.8x0.8mm | LTST-C190KRKT | Lite-On |
| D7 | 1 | Green | LED, Green, SMD | 1.6x0.8x0.8mm | LTST-C190KGKT | Lite-On |
| D8 | 1 | 10V | Diode, Zener, 10 V, 300 mW, AEC-Q101, SOD-323 | SOD-323 | SZMM3Z10VST1G | ON Semiconductor |
| D9 | 1 | Blue | LED, Blue, SMD | LED_0603 | 150060BS75000 | Wurth Elektronik |
| D13 | 1 | RGB | LED, RGB, TH | 1.6x1.6mm | 19-337/R6GHBHC-A01/2T | Everlight |
| F1 | 1 | Fuse, 2 A, 125 VAC, 63 VDC, SMD | 1206 | C1Q 2 | Bel Fuse | |
| FID1, FID2, FID3 | 3 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
| H9, H10 | 2 | Rectangular Housing Connector, 4 Pos, 2.54mm | 50-57-9404 | Molex | ||
| J1, J8 | 2 | Header(shrouded), 2.54mm, 4x1, Tin, TH | Header(shrouded), 2.54mm, 4x1, TH | 70543-0038 | Molex | |
| J2 | 1 | Receptacle, USB 2.0, Micro B, 5 Position, R/A, SMT | Receptacle, USB 2.0, Micro B, 5 Pos, 0.65mm Pitch, R/A, SMT | 1051640001 | Molex | |
| J3, J5, J9, J13, J19 | 5 | Header, 100mil, 3x1, Gold, TH | PBC03SAAN | PBC03SAAN | Sullins Connector Solutions | |
| J4 | 1 | Header, 100mil, 4x1, Gold, TH | 4x1 Header | TSW-104-07-G-S | Samtec | |
| J6 | 1 | Header, 100mil, 16x2, Gold, TH | 16x2 Header | TSW-116-07-G-D | Samtec | |
| J7 | 1 | Terminal Block, 5.08 mm, 3x1, Brass, TH | 3x1 5.08 mm Terminal Block | ED120/3DS | On-Shore Technology | |
| J10 | 1 | Terminal Block, 5.08 mm, 2x1, Brass, TH | 2x1 5.08 mm Terminal Block | ED120/2DS | On-Shore Technology | |
| J11, J12 | 2 | Header, 100mil, 1pos, Gold, TH | Testpoint | TSW-101-07-G-S | Samtec | |
| J15, J16, J18 | 3 | Header, 100mil, 2x1, Gold, TH | Header, 100mil, 2x1, TH | HTSW-102-07-G-S | Samtec | |
| K1 | 1 | SSR RELAY SPST-NO 500MA 0-60V | SOP4 | AQY282SX | Panasonic | |
| L1 | 1 | 10uH | Inductor, Wirewound, Ferrite, 10 uH, 3.4 A, 0.047 ohm, SMD | 6x6m | VLS6045EX-100M | TDK |
| L3 | 1 | Inductor, Ferrite Bead, Ferrite, 3 A, 120 ohm, AEC-Q200 Grade 1, SMD | 0603 | BLM18SG121TZ1D | MuRata | |
| LBL1 | 1 | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | ||
| Q1 | 1 | P-Channel 40 V 6A (Ta) 15W (Tc) Surface Mount DFN2020MD-6 | SOT1220 | BUK6D43-40PX | Nexperia | |
| Q2 | 1 | 12 V | Transistor, NPN, 12 V, 0.5 A, SOT-416 | SOT-416 | 2SC5585TL | Rohm |
| R1 | 1 | 0 | 0 Ohms Jumper 0.5W, 1/2W Chip Resistor 0805 (2012 Metric) Automotive AEC-Q200 Metal Foil | 0805 | HCJ0805ZT0R00 | Stackpole |
| R2, R10, R17, R18 | 4 | 2.00k | RES, 2.00 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2RKF2001X | Panasonic |
| R3, R5, R12, R13, R22, R43 | 6 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | ERJ-3GEY0R00V | Panasonic |
| R4 | 1 | 117k | RES, 117 k, 0.5%, 0.1 W, 0603 | 0603 | RT0603DRE07117KL | Yageo America |
| R6 | 1 | 100k | RES, 100 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603100KJNEA | Vishay-Dale |
| R7 | 1 | 13.3k | RES, 13.3 k, 0.5%, 0.1 W, 0603 | 0603 | RT0603DRE0713K3L | Yageo America |
| R8, R9, R15, R16 | 4 | 150k | RES, 150 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603150KFKEA | Vishay-Dale |
| R11, R14, R19, R20, R39, R40 | 6 | 5.00k | RES, 5.00 k, 0.1%, 0.05 W, 0402 | 0402 | PNM0402E5001BST1 | Vishay-Dale |
| R21, R23 | 2 | 10 | 10 Ohms ±0.1% 0.05W, 1/20W Chip Resistor 0402 (1005 Metric) RF, High Frequency Thin Film | 0402 | FC0402E10R0BST0 | Vishay Dale |
| R24, R49 | 2 | 100 | 100 Ohms ±0.1% 0.05W, 1/20W Chip Resistor 0402 (1005 Metric) RF, High Frequency Thin Film | 0402 | FC0402E1000BST0 | Vishay Dale |
| R25 | 1 | 2.00k | RES, 2.00 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04022K00FKED | Vishay-Dale |
| R26, R29, R30, R38 | 4 | 100 | 100 Ohms ±5% 0.2W, 1/5W Chip Resistor 0603 (1608 Metric) Automotive AEC-Q200, Moisture Resistant, Pulse Withstanding Thick Film | 0603 | SG73S1JTTD101J | KOA Speer |
| R27 | 1 | 50m | 50 mOhms ±1% 2W Chip Resistor 2512 (6432 Metric) Current Sense, Flame Retardant Coating, Safety Metal Element | 2512 | MCS3264R050FER | Ohmite |
| R28 | 1 | 500 | 500 Ohms ±0.1% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Thin Film | 0603 | RT0603BRC07500RL | YAGEO |
| R31, R44, R45 | 3 | 47k | RES, 47 k, 5%, 0.1 W, 0603 | 0603 | RC0603JR-0747KL | Yageo |
| R32, R33 | 2 | 470 | RES, 470, 5%, 0.1 W, 0603 | 0603 | RC0603JR-07470RL | Yageo |
| R34 | 1 | 680 | RES, 680, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402680RJNED | Vishay-Dale |
| R35 | 1 | 10k | RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310K0JNEA | Vishay-Dale |
| R36 | 1 | 0 | RES, 0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | RCA12060000ZSEA | Vishay-Dale |
| R37, R52, R53, R54 | 4 | 330 | RES, 330, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07330RL | Yageo |
| R41 | 1 | 25 kohm | Trimmer Potentiometer, 25kohm, 0.5W, TH | 9.53x8.89mm | 3352T-1-253LF | Bourns |
| R42, R46 | 2 | 4.70k | RES, 4.70 k, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD074K7L | Yageo America |
| R48 | 1 | 150k | RES, 150 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2RKF1503X | Panasonic |
| R50 | 1 | 10.0k | RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | AC0402FR-0710KL | Yageo America |
| S1, S4 | 2 | Switch, Tactile, SPST, 12 V, SMD | SMD, 6x3.9mm | 4.34121E+11 | Wurth Elektronik | |
| SH-J2, SH-J5, SH-J9, SH-J13, SH-J15, SH-J16, SH-J18, SH-J19, SH-J20, SH-J21, SH-J22, SH-J23, SH-J24, SH-J25, SH-J26, SH-J27, SH-J28, SH-J29, SH-J30, SH-J31, SH-J32, SH-J33, SH-J34, SH-J35 | 24 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
| SW1 | 1 | Switch, Toggle, SPDT 1Pos, TH | 7 X 11 X4.5 mm | G12AP | NKK Switches | |
| TP1, TP23 | 2 | Test Point, Compact, Red, TH | Red Compact Testpoint | 5005 | Keystone | |
| TP2, TP30, TP31, TP32, TP33 | 5 | Test Point, Miniature, Black, TH | Black Miniature Testpoint | 5001 | Keystone | |
| TP3, TP4 | 2 | Test Point, Compact, Yellow, TH | Yellow Compact Testpoint | 5009 | Keystone Electronics | |
| TP18, TP19, TP20, TP21, TP22 | 5 | Test Point, Miniature, Red, TH | Red Miniature Testpoint | 5000 | Keystone | |
| TP26, TP27, TP28, TP29 | 4 | 1mm Uninsulated Shorting Plug, 10.16mm spacing, TH | Shorting Plug, 10.16mm spacing, TH | D3082-05 | Harwin | |
| TP34 | 1 | Test Point, Compact, Black, TH | Black Compact Testpoint | 5006 | Keystone Electronics | |
| U1, U5, U7, U8 | 4 | 1-ch, 2:1 general-purpose analog multiplexer with 1.8-V logic control, DCK0006A (SOT-SC70-6) | DCK0006A | TMUX1219DCKR | Texas Instruments | |
| U2 | 1 | UART Interface IC USB Full Speed to Serial UART IC, Includes Oscillator and EEPROM, SSOP-28 | SSOP28 | FT232RNL-REEL | FTDI | |
| U3 | 1 | 4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6) | DRY0006A | TPD4E004DRYR | Texas Instruments | |
| U4 | 1 | CPU16 MSP430™ FRAM Microcontroller IC 16-Bit 24MHz 32KB (32K x 8) FRAM 48-LQFP (7x7) | LQFP48 | MSP430FR2355TPTR | Texas Instruments | |
| U6 | 1 | 1.6 MHz Boost Converter With 30V Internal FET Switch in SOT-23, DBV0005A (SOT-23-5) | DBV0005A | LM27313XQMF/NOPB | Texas Instruments | |
| U9, U13 | 2 | Dual Bidirectional Bus Buffer, DGK0008A (VSSOP-8) | DGK0008A | P82B96DGKR | Texas Instruments | |
| U10 | 1 | Low-Noise, High PSRR, RF 200-mA Low-Dropout Linear Regulators, DBV0005A (SOT-23-5) | DBV0005A | TPS73033DBVR | Texas Instruments | |
| U11 | 1 | High/Low Side, Bi-Directional Zero-Drift Current Sense Amp w/ Enhanced PWM Rejection, PW0008A (TSSOP-8) | PW0008A | INA240A2PWR | Texas Instruments | |
| U12 | 1 | Low Power, 130MHz, 75mA Rail-to-Rail Output Amplifier, DBV0005A (SOT-23-5) | DBV0005A | LMH6642MF/NOPB | Texas Instruments | |
| Y2 | 1 | Resonator, 4 MHz, 39 pF, AEC-Q200 Grade 1, SMD | 4.5x1.2x2 mm | CSTCR4M00G55B-R0 | MuRata |