SLVUDM2 October 2025
Step1. Launch the MOTORSTUDIO GUI and select the "Single Phase Motor" to choose single phase BLDC drivers.
Figure 3-1 MOTORSTUDIO
Single Phase Motor GUIStep2. If all the hardware connections are made properly according to section 2. The device is automatically detected
Figure 3-2 Auto-detect
the MC121 or MC121-Q1Step3. Now enter "Configure Mode" to configure the MC121 and tune to meet the application, Single Phase GUI provides the following options for tuning and evaluation of the device and motor.
Figure 3-3 Parameters
Tab, Register Map Tabs, and I2C Controls in Single Phase
GUI