SLVUDM2 October   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Quick Setup – Motor Run Mode
    2. 2.2 Quick Setup – OTP Programming Mode
    3. 2.3 Hardware Overview
      1. 2.3.1 Motor PCB connection to MC121EVM
      2. 2.3.2 External Analog Speed Input
      3. 2.3.3 Onboard 12V Boost Circuit
    4. 2.4 MSP430FR2355 Microcontroller
  8. 3Software
    1. 3.1 EVM Firmware
    2. 3.2 GUI Installation
    3. 3.3 Getting Started With Motorstudio for MC121
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1.     Trademarks

Introduction

This user's guide details how to set up, configure, and operate the Motor Studio GUI and MC121EVM. Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the MC121EVM. This document also provides information on the operating procedure, input and output connections, an electrical schematic, printed circuit board (PCB) layout drawings, and a bill of materials (BOM) for the EVM.