SLVUDK0 December   2025

PRODUCTION DATA  

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Quick Start Guide
    2. 2.2 Hardware Setup
    3. 2.3 Hardware Connections Overview
    4. 2.4 Connection Details
    5. 2.5 MSP430FR2355 Microcontroller
    6. 2.6 LED Lights
    7. 2.7 User Configurable Settings
  9. 3Software
    1. 3.1 Firmware and GUI Application
    2. 3.2 Downloading and Running Motor Studio
    3. 3.3 Downloading Code Composer Studio and Importing GUI Firmware
    4. 3.4 Using eZ-FET to Program the Onboard MSP430FR2355
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks

Hardware Setup

The hardware required to run the motor is the MCF8329HSEVM, a micro-USB cable, and a power supply with a DC output from 4.5-V to 60-V. Follow these steps to start up the MCF8329HSEVM:

  1. Connect the DC power supply to header J10. Connect to PVDD and GND.
  2. Apply user configurable jumper settings. See Section 2.7 for more information.
  3. Turn on the power supply to power up the MCF8329HSEVM.
  4. Connect a Micro-USB cable to the MCF8329HSEVM and computer.

If using the MCF8329HSEVM with an external microcontroller, then remove all shunt jumpers from jumper bridge J9. Connect with external jumpers to the right side of the jumper bridge from the external MCU.