SLVUDK0 December   2025

PRODUCTION DATA  

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Quick Start Guide
    2. 2.2 Hardware Setup
    3. 2.3 Hardware Connections Overview
    4. 2.4 Connection Details
    5. 2.5 MSP430FR2355 Microcontroller
    6. 2.6 LED Lights
    7. 2.7 User Configurable Settings
  9. 3Software
    1. 3.1 Firmware and GUI Application
    2. 3.2 Downloading and Running Motor Studio
    3. 3.3 Downloading Code Composer Studio and Importing GUI Firmware
    4. 3.4 Using eZ-FET to Program the Onboard MSP430FR2355
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks

Bill of Materials (BOM)

Table 4-1 Bill of Materials (BOM)
Designator Quantity Value Description Package Reference Part Number Manufacturer
C1, C37 2 10uF WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0603, X5R, 10µF, 6.3VDC 603 885012106006 Wurth Elektronik
C12, C13, C14, C24, C25, C26 0 3900pF CAP CER 3900PF 100V X7R 1206 1206 12061C392KAZ2A AVX Corporation
C18, C20, C44 3 4.7uF CAP, CERM, 4.7 uF, 100 V, +/- 10%, X7S, 1210 1210 GRM32DC72A475KE01L MuRata
C2, C38 2 0.1uF CAP, CERM, 0.1 uF, 10 V,+/- 10%, X7R, 0603 603 885012206020 Wurth Elektronik
C21, C22, C23 3 10nF WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0805, X7R, 10nF, 100VDC 805 885012207122 Wurth Elektronik
C3 1 470nF WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0805, X7R Class II, 470nF, 100VDC 805 885012207130 Wurth Elektronik
C30, C32 0 330pF CAP, CERM, 330 pF, 100 V, +/- 10%, X7R, 0603 603 06031C331KAT2A AVX
C31 0 0.01uF CAP, CERM, 0.01 uF, 50 V, +/- 5%, C0G/NP0, 0603 603 C1608NP01H103J080AA TDK
C33 1 10uF WCAP-ASLI Aluminum Electrolytic Capacitor, V-Chip, D6.3 x H7.7mm, 10uF, 80V D6.3 x H7.7mm 865081745005 Wurth Elektronik
C34, C35 2 390uF CAP, AL, 390 uF, 100 V, +/- 20%, 0.026 ohm, TH D12.5xL35mm EKYB101ELL391MK35S Chemi-Con
C36 1 100pF WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0603, X7R, 100pF, 10VDC 603 885012206003 Wurth Elektronik
C39 1 2000pF CAP, CERM, 2000 pF, 50 V,+/- 5%, C0G/NP0, 1206 1206 12065A202JAT2A AVX
C4 1 1uF WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0603, X5R, 1µF, 6.3VDC 603 885012106003 Wurth Elektronik
C46 1 4.7uF CAP, CERM, 4.7 uF, 10 V, +/- 20%, X7R, 0603 603 GRM188Z71A475ME15D MuRata
C48 1 1000pF CAP, CERM, 1000 pF, 16 V, +/- 10%, X7R, 0603 603 885012206034 Wurth Elektronik
C49 1 1uF CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0805 805 885012207103 Wurth Elektronik
C5 1 10uF WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0603, X5R, 10µF, 25VDC 603 885012106031 Wurth Elektronik
C6 1 10uF CAP, CERM, 10 uF, 100 V, +/- 20%, X7R, 2220 2220 22201C106MAT2A AVX
C7, C11, C16, C40, C41, C47 6 100nF 0.1 µF ±10% 100V Ceramic Capacitor X7R 0603 (1608 Metric) 603 885012206120 Wurth Electronics
C8, C9, C10 3 1uF WCAP-CSGP Multilayer Ceramic Chip Capacitor, General Purpose, size 0603, X5R, 1µF, 25VDC 603 885012106022 Wurth Elektronik
D1, D3 2 Bright Green LED, Bright Green, SMD LED_0805 150080VS75000 Wurth Elektronik
D13, D14 2 Red Red 625nm LED Indication - Discrete 2V 0603 (1608 Metric) 603 150060RS75003 Wurth Electronics
D2 1 Red LED, Red, SMD LED_0805 150080RS75000 Wurth Elektronik
D4 1 40V Diode, Schottky, 40 V, 0.75 A, AEC-Q101, SOD-323 SOD-323 BAT165E6327HTSA1 Infineon Technologies
D5, D6, D7, D8, D9, D10 0 75V Diode, Switching, 75 V, 0.25 A, SOD-323 SOD-323 1N4448WX-TP Micro Commercial Components
FID1, FID2, FID3 0 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
H1, H2, H3, H4 4 Standoff, Hex, 1"L #4-40 Nylon Standoff 1902E Keystone
H5, H6, H7, H8 4 Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead Screw NY PMS 440 0025 PH B&F Fastener Supply
J1, J2, J3 3 Header, 2.54 mm, 2x1, Gold, TH Header, 2.54mm, 2x1, TH 61300211121 Wurth Elektronik
J10 1 2 Position Wire to Board Terminal Block Horizontal with Board 0.375" (9.53mm) Through Hole CONN_TERM_BLK2 691250910002 Wurth Electronics
J11 1 3 Position Wire to Board Terminal Block Horizontal with Board 0.375" (9.53mm) Through Hole CONN_TERM_BLK3 691250910003 Wurth Electronics
J12, J13 2 Header, 2.54mm, 3x2, Gold, TH Header, 2.54mm, 3x2, TH 61300621121 Wurth Elektronik
J4 1 Header, 100mil, 14x1, Gold, TH 14x1 Header TSW-114-07-G-S Samtec
J5 1 Receptacle, USB 2.0, Micro B, 5 Position, R/A, SMT Receptacle, USB 2.0, Micro B, 5 Pos, 0.65mm Pitch, R/A, SMT 1051640001 Molex
J6, J8, J14, J15 4 Header, 2.54 mm, 3x1, Gold, TH Header, 2.54mm, 3x1, TH 61300311121 Wurth Elektronik
J7 1 Header, 2.54 mm, 4x1, Gold, TH Header, 2.54mm, 4x1, TH 61300411121 Wurth Elektronik
J9 1 Header, 100mil, 16x2, Gold, TH 16x2 Header TSW-116-07-G-D Samtec
L1 1 110 ohm Ferrite Bead, 110 ohm @ 100 MHz, 4.1 A, 0603 603 74279228111 Wurth Elektronik
Q1, Q2, Q3, Q4, Q5, Q6 6 MOSFET 60-V, N channel NexFET power MOSFET, single D2PAK, 1.6 mOhm 3-DDPAK/TO-263 -55 to 175 DDPAK CSD18536KTTT Texas Instruments
Q7 1 60V MOSFET, N-CH, 60 V, 50 A, DQJ0008A (VSONP-8) DQJ0008A CSD18534Q5A Texas Instruments
R1, R2, R3, R4, R5, R6, R56 0 0 RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 603 ERJ-3GEY0R00V Panasonic
R11, R12, R43, R45, R46, R49, R55, R57 8 0 RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 603 ERJ-3GEY0R00V Panasonic
R13, R14 2 820 RES, 820, 5%, 0.1 W, 0603 603 RC0603JR-07820RL Yageo
R15 1 2.00k RES, 2.00 k, 0.1%, 0.1 W, 0603 603 RG1608P-202-B-T5 Susumu Co Ltd
R16 1 47k RES, 47 k, 5%, 0.1 W, 0603 603 RC0603JR-0747KL Yageo
R17, R18 2 470 RES, 470, 5%, 0.1 W, 0603 603 RC0603JR-07470RL Yageo
R19, R20, R21, R23, R24, R48, R52, R53 8 10.0k RES, 10.0 k, 0.05%, 0.1 W, AEC-Q200 Grade 0, 0603 603 ERA-3ARW103V Panasonic
R22, R60, R75, R76, R77, R78 0 10k RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 603 CRCW060310K0JNEA Vishay-Dale
R25, R26, R27, R40, R41, R42 0 1.5 RES, 1.50, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 1206 CRCW12061R50FKEA Vishay-Dale
R28, R29, R30, R34, R35, R36 6 10 RES, 10, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 603 CRCW060310R0JNEA Vishay-Dale
R31, R32, R33, R37, R38, R39 0 10 RES, 10, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 603 CRCW060310R0JNEA Vishay-Dale
R44 1 5m 5 mOhms ±1% 7W Chip Resistor Nonstandard Automotive AEC-Q200, Current Sense, Moisture Resistant, Pulse Withstanding Metal Element 2818 WSHM28185L000FEA Vishay
R47 1 25 kohm Trimmer Potentiometer, 25kohm, 0.5W, TH 9.53x8.89mm 3352T-1-253LF Bourns
R50 0 1.00Meg RES, 1.00 M, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 603 RMCF0603FG1M00 Stackpole Electronics Inc
R51 0 100k RES, 100 k, 0.1%, 0.1 W, 0603 603 RT0603BRD07100KL Yageo America
R54 1 47 RES, 47.0, 0.1%, 0.1 W, 0603 603 RT0603BRD0747RL Yageo America
R64 1 100k RES, 100 k, 0.1%, 0.1 W, 0603 603 RT0603BRD07100KL Yageo America
R7, R8, R9, R10, R58, R59, R62 7 5.1k RES, 5.1 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 603 CRCW06035K10JNEA Vishay-Dale
S1, S2, S3, S4 4 SWITCH TOGGLE SPDT 0.4VA 28V 6.8x23.1x8.8mm B12AP NKK Switches
S5 1 Switch, Tactile, SPST, 12 V, SMD SMD, 6x3.9mm 434121025816 Wurth Elektronik
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J10, SH-J11, SH-J12, SH-J13, SH-J14, SH-J15, SH-J16, SH-J17, SH-J18, SH-J19, SH-J20, SH-J21, SH-J22, SH-J23, SH-J24, SH-J25 24 1x2 Shunt, 2.54mm, Gold, Black Shunt, 2.54mm, Black 60900213421 Wurth Elektronik
SW1 1 Switch, DPDT, On-On, 0.4 VA, 28 V, TH DPDT Switch, 4.5x7mm G22AP NKK Switches
TP1, TP10, TP14, TP30, TP40, TP41, TP42, TP43, TP44, TP45 10 Test Point, Miniature, Red, TH Red Miniature Testpoint 05000 Keystone
TP2, TP3, TP4, TP5, TP26, TP31, TP32, TP33 8 Test Point, Miniature, White, TH White Miniature Testpoint 05002 Keystone
TP21, TP23, TP24 3 1mm Uninsulated Shorting Plug, 10.16mm spacing, TH Shorting Plug, 10.16mm spacing, TH D3082-05 Harwin
TP27, TP28, TP29 3 Test Point, Compact, SMT Testpoint_Keystone_Compact 05016 Keystone
TP8, TP12, TP25 3 Test Point, Miniature, Black, TH Black Miniature Testpoint 05001 Keystone
TP9, TP11, TP15, TP16, TP17, TP18, TP19, TP20, TP39 9 Test Point, Miniature, SMT Testpoint_Keystone_Miniature 05015 Keystone
U1 1 High Speed Sensorless Trapezoidal Control 4.5 to 60 V Three-phase BLDC Gate Driver WQFN36 MCF8329HSIREER Texas Instruments
U2 1 4-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Applications, PW0014A (TSSOP-14) PW0014A TXS0104EPWR Texas Instruments
U3 1 UART Interface IC USB Full Speed to Serial UART IC, Includes Oscillator and EEPROM, SSOP-28 SSOP28 FT232RNL-REEL FTDI
U4 1 4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6) DRY0006A TPD4E004DRYR Texas Instruments
U5 1 CPU16 MSP430™ FRAM Microcontroller IC 16-Bit 24MHz 32KB (32K x 8) FRAM 48-LQFP (7x7) LQFP48 MSP430FR2355TPTR Texas Instruments
Y1 1 Resonator, 4 MHz, 39 pF, AEC-Q200 Grade 1, SMD 4.5x1.2x2 mm CSTCR4M00G55B-R0 MuRata