SLVUDK0
December 2025
PRODUCTION DATA
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Quick Start Guide
2.2
Hardware Setup
2.3
Hardware Connections Overview
2.4
Connection Details
2.5
MSP430FR2355 Microcontroller
2.6
LED Lights
2.7
User Configurable Settings
3
Software
3.1
Firmware and GUI Application
3.2
Downloading and Running Motor Studio
3.3
Downloading Code Composer Studio and Importing GUI Firmware
3.4
Using eZ-FET to Program the Onboard MSP430FR2355
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
Applications
Cordless vacuum
Cordless garden tools
CPAP machine
Ventilator
Server fans