SLVUDK0 December   2025

PRODUCTION DATA  

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Quick Start Guide
    2. 2.2 Hardware Setup
    3. 2.3 Hardware Connections Overview
    4. 2.4 Connection Details
    5. 2.5 MSP430FR2355 Microcontroller
    6. 2.6 LED Lights
    7. 2.7 User Configurable Settings
  9. 3Software
    1. 3.1 Firmware and GUI Application
    2. 3.2 Downloading and Running Motor Studio
    3. 3.3 Downloading Code Composer Studio and Importing GUI Firmware
    4. 3.4 Using eZ-FET to Program the Onboard MSP430FR2355
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks

LED Lights

The MCF8329HSEVM has 5 status LEDs that provide the status of power supplies and functions of the evaluation module. By default, the PVDD LED and AVDD LED lights up when the board is powered and the program has been flashed onto the microcontroller. Table 2-1 shows LED descriptions including those that are on during power up in bold with Figure 2-6 showing the locations of the LEDs.

Table 2-1 Description of MCF8329HSEVM LEDs (Default in Bold After Power Up)
DesignatorNameColorDescription
D13.3VGreenLights up when AVDD is turned ON
D2nFAULTRedLights up when fault condition has occurred on MCF8329HS
D3PVDDGreenLights up when voltage is applied on PVDD
D13MSP_LED1RedUsed for UART or debugging
D14MSP_LED2RedUsed for UART or debugging
MCF8329HS MCF8329HSEVM LED
                    Locations Figure 2-6 MCF8329HSEVM LED Locations