SLVUDI3
June 2026
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
EVM Setup
2.1.1
Quick Start
2.1.2
Test Points
3
Implementation Results
3.1
Performance Data and Results
3.1.1
Efficiency, Load Regulation, and Dropout
3.1.2
Load Transients
3.1.3
Start-Up and Shutdown
4
Hardware Design Files
4.1
Schematic
4.2
Board Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
Get Started
Order the EVM
here
.
Prepare the bench setup per the user's guide instructions.
Power up the EVM by following the recommended steps.
Run tests and measurements. Beware of possible high component temperatures.