SLVUDI3 June   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 EVM Setup
      1. 2.1.1 Quick Start
      2. 2.1.2 Test Points
  9. 3Implementation Results
    1. 3.1 Performance Data and Results
      1. 3.1.1 Efficiency, Load Regulation, and Dropout
      2. 3.1.2 Load Transients
      3. 3.1.3 Start-Up and Shutdown
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 Board Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Test Points

The test points on the top of the board are used for connecting to the input and output of the EVM. See for a description of the test points.

Table 2-1 EVM Test Points
Test PointSignalDescription
VIN

_EMI+

VINInput supply to EVM including an EMI filter. Connect to a good input supply. Connect at this point for conducted EMI test.
GND_INGNDGround connection for the input supply
VOUT+VOUTOutput voltage to EVM.
GND_OUTGNDGround connection for load.
TP3ENThis test point is connected to the EN pin from the IC.
TP5PGOODThis test point is connected to the PGOOD pin from the IC. The test point is an open-drain output of the PGOOD pin. Using the resistor R3, the PGOOD pin can be tied to VOUT through a pullup resistor or left open.
TP7MODE/SYNCThis test point is connected to the MODE/SYNC pin from the IC. This test point is connected to GND through R8
TP12 BODE+VOUTTop test point above 47.5Ω for Frequency Responce measurement.
TP13 BODE-BODEBottom test point below 47.5Ω for Frequency Responce measurement.
TP10, TP11,

TP20

GNDThis test point is connected to GND.