SLVUDI3 June   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 EVM Setup
      1. 2.1.1 Quick Start
      2. 2.1.2 Test Points
  9. 3Implementation Results
    1. 3.1 Performance Data and Results
      1. 3.1.1 Efficiency, Load Regulation, and Dropout
      2. 3.1.2 Load Transients
      3. 3.1.3 Start-Up and Shutdown
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 Board Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Features

  • Input voltage range: 8V to 36V
  • Output voltage: 3.3V
  • Load current: 0A to 4A
  • Switching frequency: 2.2MHz
  • Adjustable output voltage
  • External synchronization capability
  • Internal spread spectrum capability
  • Selectable pulse-frequency modulation or forced pulse-width modulation at light load
  • Supports other variants of the IC by replacing some components