SLVUDI3 June   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 EVM Setup
      1. 2.1.1 Quick Start
      2. 2.1.2 Test Points
  9. 3Implementation Results
    1. 3.1 Performance Data and Results
      1. 3.1.1 Efficiency, Load Regulation, and Dropout
      2. 3.1.2 Load Transients
      3. 3.1.3 Start-Up and Shutdown
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 Board Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Specification

A summary of the LMR60440RBMQEVM performance is provided in the table below. Due to variations in test setup, deviations from the measurements listed below can be expected.

SPECIFICATIONSTEST CONDITIONSMINTYPMAXUNIT
VINInput voltage81236V
VOUTOutput voltageVIN = 13.5V3.33.32V
FSWSwitching frequency2.0MHz
IOUTOutput current range04A
Peak efficiencyIOUT = 2.2A, VIN = 13.5V89.4%